Menu Search

Integral Seal Bolt M2 12.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20257989

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 55,0293
50 - 99 R 44,0237
100 - 199 R 41,272
200 - 499 R 38,5205
500 + R 35,7692
Standard pack: 1

Order in multiple of 1

Total price:

R 55,03

1 x R 55,0293

Specifications

Imperial
Metric
SKU attributes
d1 M2
l1 12.0
A/F 4.0
h1 max 1.6
d2 ±0.05 2.35
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us