TB-2
Quantity | Unit price |
---|---|
100 - 999 | R 14,0897 |
1000 + | R 11,9904 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 8-32 |
---|---|
Base Diameter | 9.5 mm |
Base Diameter | 0.374 in |
Base Height | 5.1 mm |
Base Height | 0.201 in |
Overall Height | 15.3 mm |
Overall Height | 0.602 in |
Stud Length | 10.2 mm |
Stud Length | 0.400 in |
Base Full Material | Butyl Rubber |
Base Material | Rubber |
Base Shape | Round |
Bumper Foot Style | Threaded Insert Bumper |
Colour | Black |
Full Material | IIR Shore 40-50a;Brass |
Commodity Code | 7419809099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue