Quantity | Unit price |
---|---|
1000 + | R 154,5482 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M3 |
---|---|
Base Diameter | 9.5 mm |
Base Diameter | 0.374 in |
Base Height | 4.0 mm |
Base Height | 0.157 in |
Insert Height | 5.0 mm |
Insert Height | 0.197 in |
Overall Height | 9.0 mm |
Overall Height | 0.354 in |
Stud Length | 5.0 mm |
Stud Length | 0.197 in |
Thread Length | 5.0 mm |
Thread Length | 0.197 in |
Base Full Material | Rubber |
Base Material | Rubber |
Base Shape | Round |
Bumper Foot Style | Round |
Colour | Black |
Full Material | Brass |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue