1337438
Quantity | Unit price |
---|---|
1 - 3 | R 3 793,4826 |
4 - 15 | R 1 789,2619 |
16 + | R 1 242,8586 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PA |
---|---|
Caster Housing Material | Stainless Steel |
Colour | Brown/Red Tyre |
Caster Type | Swivel Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 611.8 kg |
Load Capacity | 611.8 kg |
Wheel Width | 45.0 mm |
Wheel Width | 1.772 in |
Wheel Diameter | 150.0 mm |
Wheel Diameter | 5.906 in |
Overall Height | 195.0 mm |
Overall Height | 7.677 in |
Caster Housing Full Material | Stainless Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue