Menu Search

Hose Wear Protector 203.2 mm Yellow

Hose protector guards against abrasion caused by point of contact wear with abrasive surfaces. The Yellow PVC protector can be secured with 3 cable ties.
Item code:

600628

158 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 81,5234
500 + R 77,4514
Standard pack: 50

Order in multiple of 50

Total price:

R 4 076,17

50 x R 81,5234

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyvinyl Chloride
Material PVC
Overall Length 203.2 mm
Wall Thickness 3.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us