Menu Search

Hose Wear Protector 101.6 mm Orange

Hose Protector's guards against abrasion caused by point of contact wear with abrasive surfaces. The Black PVC protector can be secured with 3 cable ties.
Item code:

600620

792 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 39,6627
500 - 999 R 37,6619
1000 + R 35,6893
Standard pack: 50

Order in multiple of 50

Total price:

R 1 983,14

50 x R 39,6627

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange
Full Material Polyvinyl Chloride
Overall Length 101.6 mm
Wall Thickness 3.9 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us