Menu Search

Heat Shrink Tubing 80.0 mm 80.0 mm 30.5 m Black

Polyester Hose Protection Sleeve protects hoses or bundles from heat, ozone, and abrasion. The Black sleeve provides a neat appearance.
Item code:

900327

8 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 6 048,045
5 - 9 R 5 305,3027
10 + R 4 757,0861
Standard pack: 1

Order in multiple of 1

Total price:

R 6 048,05

1 x R 6 048,045

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Inside Diameter 80.0 mm
Roll Length 30.5 m
Full Material Polyester:Polyolefin
Commodity Code 3926300090
Nominal Size 80.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us