Menu Search

Heat Shrink Tubing 70.0 mm 70.0 mm 30.5 m Black

Polyester Hose Protection Sleeve protects hoses or bundles from heat, ozone, and abrasion. The Black sleeve provides a neat appearance.
Item code:

900326

11 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 5 500,568
5 - 9 R 4 825,0597
10 + R 4 326,4683
Standard pack: 1

Order in multiple of 1

Total price:

R 5 500,57

1 x R 5 500,568

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Inside Diameter 70.0 mm
Roll Length 30.5 m
Full Material Polyester:Polyolefin
Commodity Code 3926300090
Nominal Size 70.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us