Menu Search

Heat Shrink Tubing 50.0 mm 50.0 mm 30.5 m Black

Polyester Hose Protection Sleeve protects hoses or bundles from heat, ozone, and abrasion. The Black sleeve provides a neat appearance.
Item code:

900324

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 3 055,1141
5 - 9 R 2 728,2181
10 + R 2 523,531
Standard pack: 1

Order in multiple of 1

Total price:

R 3 055,11

1 x R 3 055,1141

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Inside Diameter 50.0 mm
Roll Length 30.5 m
Full Material Polyester:Polyolefin
Commodity Code 3926300090
Nominal Size 50.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us