Quantity | Unit price |
---|---|
100 - 499 | R 17,0864 |
500 - 999 | R 16,2479 |
1000 - 1499 | R 15,3819 |
1500 - 1999 | R 14,5159 |
2000 + | R 13,6498 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nylon |
---|---|
Finish | Polished |
Colour | Black |
Fitting Style | Push Fit |
Threaded Centre | Yes |
Head Length | 30.0 mm |
Head Length | 1.181 in |
Head Width | 20.0 mm |
Head Width | 0.787 in |
Compatible Wall Thickness Range | 2.0 mm | 0.079 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue