Quantity | Unit price |
---|---|
20 - 99 | R 402,9489 |
100 + | R 366,3171 |
Adhesive Type | Rubber |
---|---|
Colour | White |
Liner Material | Polyester |
Removability | Permanent |
Shape | Loop |
Type | Continuous Roll - Loop Side |
Roll Length | 22.8 m |
Roll Length | 74.803 ft |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Price per piece incl VAT | 21.4546 GBP |
Commodity Code | 3919108025 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue