Quantity | Unit price |
---|---|
10 - 99 | R 28,4294 |
100 + | R 25,8449 |
Colour | Black |
---|---|
Hook Material | LDPE |
Strap Material | Nylon |
Hole Type | Screw Hole |
Type | Standard Tie |
With Buckle? | No |
Overall Length | 330.0 mm |
Overall Length | 12.992 in |
Overall Width | 38.1 mm |
Overall Width | 1.5 in |
Strap Width | 19.1 mm |
Strap Width | 0.752 in |
With Screw Hole? | Yes |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue