WSLT-01-2-01
Quantity | Unit price |
---|---|
1000 - 4999 | R 1,8563 |
5000 - 9999 | R 1,7163 |
10000 - 19999 | R 1,6237 |
20000 - 29999 | R 1,5341 |
30000 + | R 1,3522 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Saddle Type | Locking Top |
---|---|
Overall Width | 16.8 mm |
Overall Width | 0.661 in |
Overall Height | 23.0 mm |
Overall Height | 0.906 in |
Inside Height | 8.8 mm |
Inside Height | 0.346 in |
Inside Width | 10.7 mm |
Inside Width | 0.421 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Mounting Method | Push In |
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue