460316
Quantity | Unit price |
---|---|
100 - 999 | R 7,5775 |
1000 - 1999 | R 7,0026 |
2000 + | R 6,6221 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Saddle Type | Adhesive |
---|---|
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Overall Height | 19.8 mm |
Overall Height | 0.78 in |
Inside Height | 11.2 mm |
Inside Height | 0.441 in |
Inside Width | 11.2 mm |
Inside Width | 0.441 in |
Mounting Method | Adhesive |
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Price per piece incl VAT | 2.4805 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue