3412000
Quantity | Unit price |
---|---|
50 - 499 | R 13,2622 |
500 - 999 | R 5,9697 |
1000 - 1999 | R 4,964 |
2000 + | R 4,2484 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 44.3 mm |
---|---|
Flange Diameter | 1.744 in |
Inside Diameter | 27.0 mm |
Inside Diameter | 1.063 in |
Outside Diameter | 30.0 mm |
Outside Diameter | 1.181 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Full Material | Polypropylene |
Colour | Grey |
Price per piece incl VAT | 0.7763 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue