Menu Search

Bearing Plug 20.0 mm 35.1 mm (DIA) PP Grey

PP Hinge-Bearing Protection Plug (Closed) provides robust protection. Prevents dirt and dampness from entering hinge-bearing and swivel joints.
Item code:

3431000

2617 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 10,678
1000 - 1999 R 4,8065
2000 + R 3,7283
Standard pack: 1000

Order in multiple of 100

Total price:

R 1 067,80

100 x R 10,678

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flange Diameter 35.1 mm
Inside Diameter 17.5 mm
Outside Diameter 20.0 mm
Overall Height 9.1 mm
Full Material Polypropylene
Colour Grey
Price per piece incl VAT 0.625 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us