Menu Search

Bearing Plug 12.0 mm 22.0 mm (DIA) PP Grey

PP Hinge-Bearing Protection Plug (Closed) provides robust protection. Prevents dirt and dampness from entering hinge-bearing and swivel joints.
Item code:

3430000

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 7,7235
1000 - 1999 R 7,0214
2000 + R 6,3831
Standard pack: 1000

Order in multiple of 100

Total price:

R 772,35

100 x R 7,7235

Add sample +

Specifications

Imperial
Metric
SKU attributes
Flange Diameter 22.0 mm
Inside Diameter 10.4 mm
Outside Diameter 12.0 mm
Overall Height 7.0 mm
Full Material Polypropylene
Colour Grey

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us