Menu Search

Bearing Plug 80.5 mm 110.7 mm (DIA) PP Grey

PP Hinge-Bearing Protection Plug (Closed) provides robust protection. Prevents dirt and dampness from entering hinge-bearing and swivel joints.
Item code:

3400000

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 R 28,7186
300 - 1199 R 12,9271
1200 + R 6,8327
Standard pack: 300

Order in multiple of 30

Total price:

R 861,56

30 x R 28,7186

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flange Diameter 110.7 mm
Inside Diameter 76.9 mm
Outside Diameter 80.5 mm
Overall Height 20.0 mm
Full Material Polypropylene
Colour Grey

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us