Menu Search

Bearing Plug 60.5 mm 85.9 mm (DIA) PP Grey

PP Hinge-Bearing Protection Plug (Closed) provides robust protection. Prevents dirt and dampness from entering hinge-bearing and swivel joints.
Item code:

3398000

444 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 26,9633
500 - 999 R 12,137
1000 - 1999 R 9,4395
2000 + R 7,723
Standard pack: 500

Order in multiple of 50

Total price:

R 1 348,17

50 x R 26,9633

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flange Diameter 85.9 mm
Inside Diameter 56.8 mm
Outside Diameter 60.5 mm
Overall Height 20.0 mm
Full Material Polypropylene
Colour Grey
Price per piece incl VAT 1.5782 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us