Menu Search

Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm Silicone

Item code:

461497

54317 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 3,9119
5000 - 9999 R 3,6069
10000 + R 3,4097
Standard pack: 1000

Order in multiple of 1000

Total price:

R 3 911,90

1000 x R 3,9119

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Plug Style Solid
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Compatible Thread Standard Metric
Compatible Thread Standard UNF
Compatible Thread Sizes (All) M5,M6
Minimum Taper Diameter 3.2 mm
Overall Height 25.4 mm
Finger Tab Without Tab
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us