Quantity | Unit price |
---|
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Standard | Metric |
Compatible Thread Sizes (All) | M36 |
Minimum Taper Diameter | 30.15 mm |
Minimum Taper Diameter | 1.187 in |
Overall Height | 44.45 mm |
Overall Height | 1.75 in |
Finger Tab | With Tab |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue