1219733
Quantity | Unit price |
---|---|
1000 - 9999 | R 4,2451 |
10000 + | R 3,8465 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Red |
Compatible Thread Standard | Metric |
Minimum Taper Diameter | 4.0 mm |
Minimum Taper Diameter | 0.157 in |
Overall Height | 19.0 mm |
Overall Height | 0.748 in |
Finger Tab | Without Tab |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue