Quantity | Unit price |
---|---|
1 - 11 | R 2 310,041 |
12 + | R 2 165,816 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Diameter | 100.0 mm |
---|---|
Wheel Diameter | 3.937 in |
Wheel Width | 35.0 mm |
Wheel Width | 1.378 in |
Overall Height | 127.0 mm |
Overall Height | 5 in |
Load Capacity | 120.0 kg |
Load Capacity | 120.0 kg |
Temperature Range | -25 - 260 °C |
Temperature Range | -13 - 500 °F |
Wheel Material | Phenolic |
Caster Housing Material | Stainless Steel |
Caster Type | Bolt Hole Castor |
Mount Type | Bolt Hole |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue