Quantity | Unit price |
---|---|
1 - 15 | R 1 613,4684 |
16 - 63 | R 761,0249 |
64 + | R 528,62 |
Wheel Diameter | 80.0 mm |
---|---|
Wheel Diameter | 3.15 in |
Wheel Width | 35.0 mm |
Wheel Width | 1.378 in |
Overall Height | 108.0 mm |
Overall Height | 4.252 in |
Load Capacity | 100.0 N |
Load Capacity | 100.0 N |
Temperature Range | 260 °C |
Temperature Range | 500 °F |
Wheel Material | Rubber |
Caster Housing Material | Stainless Steel |
Caster Type | Fixed Plate Castor |
Mount Type | Screw Mount |
Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue