Quantity | Unit price |
---|---|
4 - 19 | R 1 067,9581 |
20 - 59 | R 970,871 |
60 + | R 882,61 |
Adhesive Type | Acrylic |
---|---|
Colour | Grey |
Removability | Permanent |
Overall Length | 33.0 m |
Overall Length | 108.268 ft |
Overall Thickness | 1.1 mm |
Overall Thickness | 0.043 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Roll Length | 33.0 m |
Roll Length | 108.268 ft |
Series | 0250C |
Commodity Code | 3919108025 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue