475733
Quantity | Unit price |
---|---|
1000 - 4999 | R 2,8388 |
5000 - 9999 | R 2,4901 |
10000 - 14999 | R 2,2178 |
15000 + | R 2,0571 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Acrylic |
---|---|
Colour | Clear |
Removability | Permanent |
Overall Length | 25.4 mm |
Overall Length | 1 in |
Overall Thickness | 1.0 mm |
Overall Thickness | 0.039 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Quantity Per Carton | 1 Roll |
Series | 34 |
Price per piece incl VAT | 0.1372 GBP |
Commodity Code | 3919108025 |
Overall Size | 25.4 mm |
Overall Size | 25.4 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue