HSM5-9.5-45-3
Quantity | Unit price |
---|---|
100 - 499 | R 33,8162 |
500 - 999 | R 26,9486 |
1000 + | R 25,5432 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Spacer Shape | Hexagonal |
Distance Across Flats | 9.5 mm |
Distance Across Flats | 0.374 in |
Spacer Length | 45.0 mm |
Spacer Length | 1.772 in |
Thread Length | 9.0 mm |
Thread Length | 0.354 in |
Material Flammability Standard | UL94 HB |
Full Material | Polyamide 6 |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue