Menu Search

Female To Female Standoff Hexagonal 9.5 mm M5 30.0 mm

This female to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

HSM5-9.5-30-1

180 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 52,8831
1000 + R 39,177
Standard pack: 100

Order in multiple of 100

Total price:

R 5 288,31

100 x R 52,8831

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Hexagonal
Distance Across Flats 9.5 mm
Spacer Length 30.0 mm
Material Flammability Standard UL94 HB
Full Material Polyamide 6
Commodity Code 7415330000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us