Quantity | Unit price |
---|---|
100 - 999 | R 71,7483 |
1000 + | R 37,8873 |
Colour | Natural |
---|---|
Spacer Shape | Hexagonal |
Distance Across Flats | 8.0 mm |
Distance Across Flats | 0.315 in |
Spacer Length | 15.0 mm |
Spacer Length | 0.591 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Material Flammability Standard | UL94 HB |
Full Material | Polyamide 6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue