Menu Search

Female To Female Standoff Hexagonal 10.0 mm M5 10.0 mm

This round threaded spacer is made out of 25% glass filled nylon for added strength in heavier duty applications.
Item code:

302510059935

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 21,5334
500 - 999 R 16,3361
1000 + R 13,6644
Standard pack: 100

Order in multiple of 100

Total price:

R 2 153,34

100 x R 21,5334

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Spacer Shape Hexagonal
Distance Across Flats 10.0 mm
Spacer Length 10.0 mm
Material Flammability Standard UL94 HB
Full Material Polyamide 6 + Glass Fibre
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us