Menu Search

Hexagonal Cap 23.6 mm 28.0 mm (H) Natural

A Hexagonal Cap with a rigid design allows easy application and removal. Suitable for common hydraulic coupling sizes. Suitable for protecting round components.
Item code:

490638

13029 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,2825
5000 - 9999 R 1,6485
10000 + R 1,5932
Standard pack: 500

Order in multiple of 500

Total price:

R 1 141,25

500 x R 2,2825

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Distance Across Flats 23.6 mm
Inside Height 28.0 mm
Overall Height 42.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us