Menu Search

Hexagonal Cap 18.7 mm 25.0 mm (H) Natural

A Hexagonal Cap with a rigid design allows easy application and removal. Suitable for common hydraulic coupling sizes. Suitable for protecting round components.
Item code:

490636

25402 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + R 1,9021
Standard pack: 500

Order in multiple of 500

Total price:

R 951,05

500 x R 1,9021

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Thread Sizes (All) 9/16 in,1/4 in,M16
Inside Distance Across Flats 18.7 mm
Inside Height 25.0 mm
Overall Height 39.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us