Menu Search

Hexagonal Cap 15.7 mm 20.0 mm (H) Natural

A Hexagonal Cap with a rigid design allows easy application and removal. Suitable for common hydraulic coupling sizes. Suitable for protecting round components.
Item code:

490634

71235 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,5217
5000 - 9999 R 1,323
10000 + R 1,0621
Standard pack: 500

Order in multiple of 500

Total price:

R 760,85

500 x R 1,5217

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Distance Across Flats 15.7 mm
Inside Height 20.0 mm
Overall Height 32.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us