463161
Quantity | Unit price |
---|---|
90 - 899 | R 8,462 |
900 - 8999 | R 4,3175 |
9000 + | R 3,9733 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Arm Length | 20.0 mm |
---|---|
Arm Length | 0.787 in |
Key Size | 5.0 mm |
Key Size | 5.0 mm |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Drive Type | Hex Drive |
Finish | Zinc Plated |
Full Material | Steel |
Handle Type | Z-Shape Handle |
Price per piece incl VAT | 0.4953 GBP |
Commodity Code | 7318190090 |
Key Type | Allen Key |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue