Menu Search

Hex Head Cap Screw 1/4-28 12.7 mm PA Natural

Our range of slotted hex head bolts are made from natural Nylon, and are a versatile fastener for a wide range of applications and industries. This bolt can be fastened with a socket drive or a flat screwdriver.
Item code:

012528X050

3497 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 R 0,9258
2500 - 9999 R 0,8416
10000 + R 0,7651
Standard pack: 500

Order in multiple of 500

Total price:

R 462,90

500 x R 0,9258

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 9.5 mm
Head Height 4.8 mm
Thread Length 12.7 mm
Thread Size 1/4-28
Colour Natural
Material PA
Head Type Hexagonal Head
Screw Type Part Threaded Screw
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us