Menu Search

Heavy Duty Pipe Caps 60.3 mm 26.6 mm Black

Heavy duty pipe cap designed to cap the end of a pipe, providing protection against dust, and other contaminants. It has a reinforced design base and is used to protect small pipes during transport and storage. Temperature resistant from 66 °C to -40 °C. Black and made from PE material.
Item code:

51109

890 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 38,2856
250 - 2499 R 13,9347
2500 + R 13,2302
Standard pack: 250

Order in multiple of 25

Total price:

R 957,14

25 x R 38,2856

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Flexible Polyethylene
Fitting Style Push Fit
Inside Diameter 60.3 mm
Inside Height 26.6 mm
Nominal Diameter 50.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us