Menu Search

Heavy Duty Pipe Caps 33.4 mm 24.8 mm Yellow

Heavy duty pipe cap designed to cap the end of a pipe, providing protection against dust, and other contaminants. It has a reinforced design base and is used to protect small pipes during transport and storage. Temperature resistant from 66 °C to -40 °C. Yellow and made from PE material.
Item code:

10677

1491 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 R 16,9757
800 + R 7,1998
Standard pack: 800

Order in multiple of 80

Total price:

R 1 358,06

80 x R 16,9757

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyethylene
Fitting Style Push Fit
Inside Diameter 33.4 mm
Inside Height 24.8 mm
Nominal Diameter 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us