Menu Search

Cable Tie 4.8 mm 432.0 mm 125.0 mm PA Black

Weather resistant cable tie that includes a special additive for protection from UV rays, prolonging product life.
Item code:

460274

143429 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 2,6629
1000 - 1999 R 2,5079
2000 + R 2,3952
Standard pack: 100

Order in multiple of 100

Total price:

R 266,29

100 x R 2,6629

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Uncoated
Colour Black
Head Type Non-Releasable Head
Hole Type No Screw Hole
Special Features Weather Resistant
Minimum Loop Tensile Strength 22.0 kg
Overall Length 432.0 mm
Overall Width 4.8 mm
Full Material Polyamide 6.6
Commodity Code 3926909790
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us