Quantity | Unit price |
---|---|
1 + | R 13 689,5475 |
Adhesion | Adhesive |
---|---|
Certification | UL |
Colour | Green |
Material | PO |
Packaging Style | Reel |
Special Features | Flame Retardant |
Tube Shape | Round |
Inside Diameter (Shrunk) | 8.0 mm |
Inside Diameter (Shrunk) | 0.315 in |
Maximum Operating Temperature | 125 °C |
Maximum Operating Temperature | 257 °F |
Minimum Full Recovery Temperature | 110 °C |
Minimum Full Recovery Temperature | 230 °F |
Minimum Operating Temperature | -55 °C |
Minimum Operating Temperature | -67 °F |
Operating Temperature Range | -55 - 125 °C |
Operating Temperature Range | -67 - 257 °F |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Pre-Shrunk Inside Diameter | 24.0 mm |
Pre-Shrunk Inside Diameter | 0.945 in |
Wall Thickness (Shrunk) | 2.4 mm |
Wall Thickness (Shrunk) | 0.094 in |
Shrink Ratio | 3:1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue