Quantity | Unit price |
---|---|
1 + | R 5 800,5583 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesion | Adhesive |
---|---|
Certification | UL |
Colour | Green |
Material | PO |
Packaging Style | Reel |
Special Features | Flame Retardant |
Tube Shape | Round |
Inside Diameter (Shrunk) | 1.5 mm |
Inside Diameter (Shrunk) | 0.059 in |
Maximum Operating Temperature | 125 °C |
Maximum Operating Temperature | 257 °F |
Minimum Full Recovery Temperature | 110 °C |
Minimum Full Recovery Temperature | 230 °F |
Minimum Operating Temperature | -55 °C |
Minimum Operating Temperature | -67 °F |
Operating Temperature Range | -55 - 125 °C |
Operating Temperature Range | -67 - 257 °F |
Overall Length | 75.0 m |
Overall Length | 246.063 ft |
Pre-Shrunk Inside Diameter | 4.8 mm |
Pre-Shrunk Inside Diameter | 0.189 in |
Wall Thickness (Shrunk) | 1.0 mm |
Wall Thickness (Shrunk) | 0.039 in |
Shrink Ratio | 3:1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue