464769
Quantity | Unit price |
---|---|
1 - 9 | R 65,2638 |
10 - 19 | R 62,0231 |
20 + | R 58,7543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Polypropylene |
Distance Between Fixing Holes | 160.0 mm |
Distance Between Fixing Holes | 6.299 in |
Maximum Compatible Poster Width | 400.0 mm |
Maximum Compatible Poster Width | 15.748 in |
Minimum Compatible Poster Width | 240.0 mm |
Minimum Compatible Poster Width | 9.449 in |
Number of Sides | 4 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue