1219194
Quantity | Unit price |
---|---|
1 - 4 | R 433,7933 |
5 - 9 | R 394,3575 |
10 - 19 | R 358,5068 |
20 + | R 325,9153 |
Hand Wheel Diameter | 99.0 mm |
---|---|
Hand Wheel Diameter | 3.898 in |
Hand Wheel Height | 37.0 mm |
Hand Wheel Height | 1.457 in |
Handle Height | 60.0 mm |
Handle Height | 2.362 in |
Height Under Wheel | 17.0 mm |
Height Under Wheel | 0.669 in |
Hub Diameter | 25.5 mm |
Hub Diameter | 1.004 in |
Overall Height | 97.0 mm |
Overall Height | 3.819 in |
Colour | Black |
Full Material | High Resilience Polypropylene Based (PP) Technopolymer |
Hand Wheel Style | With Handle |
Hole Type | Reamed Hole |
Number of Spokes | 2 |
Wheel Material | PP |
Wheel Type | Two-Spoke |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue