Menu Search

Spring Cotter Pin 2.0 mm 57.0 mm Steel

Steel spring cotter pins are used for the axial fixing of bolts and prevent the loosening of crucial assemblies. Can be used with crown nuts or clevis joints.
Item code:

1503711

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 7,8586
Standard pack: 1

Order in multiple of 1

Total price:

R 7,86

1 x R 7,8586

Specifications

Imperial
Metric
SKU attributes
Pin Diameter 2.0 mm
Finish Steel
Pin Form Hairpin Cotter Pin
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us