HGSR-4
Quantity | Unit price |
---|---|
1000 + | R 34,1529 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Type | Hole Grommet |
Compatible Hole Diameter | 1.5 mm |
Compatible Hole Diameter | 0.059 in |
Hole Diameter | 1.5 mm |
Hole Diameter | 0.059 in |
Inside Diameter | 8.0 mm |
Inside Diameter | 0.315 in |
Overall Diameter | 11.0 mm |
Overall Diameter | 0.433 in |
Overall Height | 6.2 mm |
Overall Height | 0.244 in |
Panel Thickness | 0.7 mm |
Panel Thickness | 0.028 in |
Full Material | Silicone Rubber |
Material Flammability Standard | UL94 V-0 |
Price per piece incl VAT | 1.999 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue