NGSE-2
Quantity | Unit price |
---|---|
30 - 149 | R 72,2523 |
150 - 509 | R 53,4988 |
510 - 1019 | R 42,0861 |
1020 + | R 36,8306 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Type | Solid Lengths |
Channel Height | 0.8 mm |
Channel Height | 0.031 in |
Length | 4.4 mm |
Length | 0.173 in |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Full Material | Polyamide 6 |
Roll Length | 30 m |
Roll Length | 98.425 ft |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue