551064
Quantity | Unit price |
---|---|
200 - 999 | R 25,742 |
1000 - 1999 | R 23,1635 |
2000 + | R 19,317 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | T4 |
---|---|
Load Capacity | 50.0 kg |
Load Capacity | 50.0 kg |
Screw Hole Diameter | 11.0 mm |
Screw Hole Diameter | 0.433 in |
Stem Length | 22.0 mm |
Stem Length | 0.866 in |
Base Height | 36.0 mm |
Base Height | 1.417 in |
Base Diameter | 60.0 mm |
Base Diameter | 2.362 in |
Accessory Type | Gripneck Feet |
Base Shape | Round |
Colour | Black |
Base Full Material | Polyamide |
Stem Material | Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue