258051659935
Quantity | Unit price |
---|---|
10 - 49 | R 45,6721 |
50 - 999 | R 45,4594 |
1000 + | R 45,0208 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Mount Type | Shaft with Set Screw |
Knob Diameter | 16.0 mm |
Knob Diameter | 0.63 in |
Base Diameter | 11.0 mm |
Base Diameter | 0.433 in |
Base Height | 5.0 mm |
Base Height | 0.197 in |
Hand Wheel Diameter | 16.0 mm |
Hand Wheel Diameter | 0.63 in |
Length Under Head | 5.0 mm |
Length Under Head | 0.197 in |
Finish | No Finish |
Full Material | Nylon 6/6 |
Hand Wheel Style | Fluted |
Thread Size | M5 |
Commodity Code | 3926909790 |
Fitting Style | Insert |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue