104003000005
Quantity | Unit price |
---|---|
10 - 49 | R 88,6858 |
50 + | R 71,366 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 4.0 mm |
---|---|
Bore Diameter | 0.157 in |
Face Width | 3.0 mm |
Face Width | 0.118 in |
Hub Diameter | 10.0 mm |
Hub Diameter | 0.394 in |
Hub Width | 4.0 mm |
Hub Width | 0.157 in |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Full Material | Polyoxymethylene |
Colour | Natural |
Number of Teeth | 25 |
Gear Type | Spur Gear |
Commodity Code | 3926300090 |
Material Flammability Standard | UL94 HB |
Pitch Diameter | 12.5 mm |
Pitch Diameter | 0.492 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue