Quantity | Unit price |
---|---|
1 - 4 | R 355,9883 |
5 - 9 | R 323,6257 |
10 - 19 | R 294,2052 |
20 + | R 267,4593 |
Overall Length | 109.1 mm |
---|---|
Overall Length | 4.295 in |
Shaft Diameter | 8.1 mm |
Shaft Diameter | 0.319 in |
Thread Size | M6 x 1.0 |
Shaft Material | Steel |
Knob Length | 40.0 mm |
Knob Length | 1.575 in |
Knob Width | 17.8 mm |
Knob Width | 0.701 in |
Thread Length | 9.0 mm |
Thread Length | 0.354 in |
Coating | Black Oxide Polished |
Colour | Black |
Handle Style | Round Handle |
Insert Material | Brass |
Knob Material | Plastic |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue