Quantity | Unit price |
---|---|
10 + | R 100,2299 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 72.0 mm |
---|---|
Overall Length | 2.835 in |
Shaft Diameter | 8.0 mm |
Shaft Diameter | 0.315 in |
Thread Size | M6 |
Shaft Material | Steel |
Knob Length | 40.0 mm |
Knob Length | 1.575 in |
Coating | Matt Shot Blasted |
Handle Style | Cylindrical Knob |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue